Southwire's Romex® SIMpull ® NMD90 cables may be used for both exposed work in dry locations or concealed work in dry or damp locations.
Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
No. of Conductors | 2 2 | |
No. of Strands | 1 1 | |
Size (AWG) | 14 14 | |
Jacket Thickness (mils) (mm) | 30 0.76 | mils mm |
Nom. Height (mils) (mm) | 196 4.98 | mils mm |
Nom. Width (mils) (mm) | 396 10.07 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 69 103 | lbs/1000' kgs/km |
Allowable Ampacity at 30°C Ambient | 25* 25* |
* In accordance with the 2015 Canadian Electrical Code Part I Rule 14-104(2)
Romex® SIMpull ® NMD90 cables meet or exceed the following requirements: