8-3 CU BLACK NMWU W/G CSA 984 FT

Southwire #: 47192003

Copper Conductors, 300V / -40ºC MIN, 60ºC MAX, PVC / Nylon Insulation, PVC Jacket.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire's CSA-NWMU cables may be used for underground installations, including direct burial. It may also be used for environments exposed to the weather in dry and wet locations.

  • The maximum allowable conductor temperature is 60°C.
  • The minimum recommended installation temperature is -10°C (with suitable handling procedures).
  • Material should be properly stored above 0°C for 24 hours prior to installation.
  • The maximum voltage rating for all intended applications is 300 volts.

Specifications

Size (AWG or kcmil) (mm2) 8 AWG 8 AWG
No. of Conductors 3 3
No. of Strands 7 7
Size (AWG) 10 10
Jacket Thickness (mils) (mm) 45 1.14 mils mm
Nom. OD (mils) (mm) 794 20.19 mils mm
Allowable Ampacity at 30°C Ambient 40 40
Nominal Total Weight (lbs/1000') (kgs/km) 344 512 lbs/1000' kgs/km

Standards & References

CSA-NWMU cables meet or exceed the following requirements:

  • ASTM
  • CSA C22.2 No. 48 (non-metallic sheathed cable)
  • Canadian Electrical Code1
  • CSA FT1 Flame Test Rating

Construction

  1. Three-conductor cable with a bare grounding conductor.
  2. It is manufactured using annealed (soft) copper conductors with compressed standing for stranded conductors; a heatresistant thermoplastic polyvinyl chloride (PVC) insulation and nylon jacket for the phase conductors with a sunlight-, moisture-, and fungus-resistant PVC jacket for the overall construction.
  3. Ground Conductor
  4. Copper Conductor
  5. PVC / Nylon Insulation
  6. Black PVC Jacket
  7. Conductors are white, black and red

Resources

There are no downloadable resources for this product.