Southwire's USE-2 600 Volts or RHH/RHW-2 1000 Volts power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs./FT maximum sidewall pressure.
Cond. Size | 6 AWG 6 AWG | |
Conductor Number | 1 1 | |
Cond. Strands | 7 7 | |
Diameter Over Conductor (in) (cm) | 0.177 0.45 | inch cm |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
Approx. OD (in) (cm) | 0.304 0.77 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 81 121 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 102 152 | lbs/1000' kgs/km |