SPEC: 10012

400-35 3E AL SIMpull (TM) THHN-THWN-2 BROWN 2500 FT

Southwire #: 56278101

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
GRAY
GREEN
ORANGE
PINK
PURPLE
RED
TAN
WHITE
YELLOW
Packaging

Application & Features

APPLICATION
Southwire SIMpull® THHN Aluminum Wire & Cable with Alumaflex® Brand conductors are primarily used in conduit and cable trays for services, feeders, and branch circuits in commercial or industrial applications as specified in the National Electrical Code and other applicable codes and standards. Voltage for all applications is 600 volts. SIMpull® THHN/THWN-2 aluminum conductors are designed to be installed without the application of a pulling lubricant. These conductors have multiple ratings depending on the product application. Allowable temperatures are as follows:
- THHN or T90 Nylon- Dry locations not to exceed 90°C
- THWN-2 Wet or dry locations not to exceed 90°C or locations not to exceed 75°C when exposed to oil
- TWN75 Wet locations not to exceed 75°C

FEATURES - Sunlight Resistant- Sizes #2 and larger
- Oil and Gasoline Resistant II
- CT- Sizes 1/0 AWG and larger
- VW-1 All Sizes
- FT1 All Sizes
- T90 Nylon on all sizes
- TWN75 All sizes
- National Electrical Code, NFPA
- NEMA WC-70 Construction Requirements
- RoHS Compliant

Specifications

Cond. Size 400 KCMIL 400 KCMIL
Conductor Number 1 1
Cond. Strands 35 35
Diameter Over Conductor (in) (cm) 0.659 1.67 inch cm
Inner Layer Thickness (mils) (mm) 60 1.52 mils mm
Outer Layer Thickness (mils) (mm) 9 0.23 mils mm
Approx. OD (in) (cm) 0.801 2.03 inch cm
Aluminum Weight (lbs/1000') (kgs/km) 376 560 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 475 707 lbs/1000' kgs/km

* Strand count meets minimum number per ASTM

Standards & References

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • CSA C22.2 No. 75 Thermoplastic Insulated Wires and Cables
  • Federal Specification A-A-59544

Construction

  1. Conductor: Class B compact stranded bare aluminum per ASTM B800 and ASTM B801 or Single Input Wire (SIW) Compact AL per ASTM B836
  2. Insulation: Heat and moisture resistant PVC insulation in various colors
  3. Insulation: Nylon jacket utilizing SIMpull Technology

Resources

There are no downloadable resources for this product.