SPEC: 10006

400-37 CU (203mm2) SIMpull(R) XHHW-2/RW90 BROWN 2500 FT

Southwire #: 56111102

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
GRAY
GREEN
ORANGE
RED
WHITE
YELLOW
Packaging

Application & Features

APPLICATION
Southwire Copper SIMpull XHHW-2®/RW90 conductors are primarily used in conduit, cable tray or other recognized raceways for services, feeders, and branch circuit wiring, as specified in the National Electrical Code. SIMpull XHHW-2®/RW90 copper conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating for XHHW-2 conductors is 600 volts or 1000 volts for all sizes. Suitable for use in Health Care Facilities per Section 517.160 of the National Electrical Code where a dielectric constant of less than 3.5 maybe specified. This cable is designed to be installed without the application of pulling lubricant. RW90 is for open wiring and use in raceways (except cable troughs and ventilated flexible cableways) in dry or wet locations as per Canadian Electrical Code. For open wiring exposed to the weather.

FEATURES
- SIS- 8 AWG
- Sunlight resistant
- -40°C Cold bend
- FT1
- Gasoline and Oil Resistant II
- CT Rated- 1/0 AWG and larger
- FT4- 350 kcmil and larger
- RoHS/REACH Compliant
- SPEC 10005 for circuit sizes 14 AWG, 12 AWG, and 10 AWG

Specifications

Cond. Size 400 KCMIL 400 KCMIL
Conductor Number 1 1
Cond. Strands 37 37
Diameter Over Conductor (in) (cm) 0.705 1.79 inch cm
Inner Layer Thickness (mils) (mm) 65 1.65 mils mm
Approx. OD (in) (cm) 0.848 2.15 inch cm
Copper Weight (lbs/1000') (kgs/km) 1235 1838 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 1317 1960 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202/FT4 Flame Test (70,000 BTU/hr) 350kcmil and Larger
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • Federal Specification A-A-59544
  • NMX-J-451-ANCE Thermoset insulated wires and cables
  • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements

Construction

  1. Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation: Cross Linked Polyethylene (XLPE) with SIMpull Technology. Silicone-Free, Abrasion, High-Heat, Moisture Resistant

Resources