APPLICATION
Southwire THHN copper conductors are primarily used in conduit for branch circuits in commercial or industrial applications as specified in the National Electrical Code® and other applicable codes and standards. Voltage for all applications is 600 volts. These conductors have multiple ratings depending upon the product application. Allowable temperatures are as follows:
- THHN or T90 Nylon- Dry locations not to exceed 90°C
- THWN- Wet locations not to exceed 75°C or dry locations not to exceed 90°C or locations not to exceed 75°C when exposed to oil
- TWN75- Wet locations not to exceed 75°C
- MTW- Wet locations or when exposed to oil at temperatures not to exceed 60°C or dry locations not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA 79)
- AWM- Dry locations not to exceed 105°C only when rated and used as appliance wiring material
FEATURES
- Gasoline and Oil Resistant II
- VW-1 Sizes 14 through 10 AWG
- FT1 All Sizes
- AWM- Sizes 14 through 10 AWG
- MTW- Stranded Constructions Only
- RoHS Compliant
Cond. Size | 10 AWG 10 AWG | |
Conductor Number | 1 1 | |
Cond. Strands | Solid Solid | |
Diameter Over Conductor (in) (cm) | 0.101 0.26 | inch cm |
Inner Layer Thickness (mils) (mm) | 20 0.51 | mils mm |
Outer Layer Thickness (mils) (mm) | 5 0.13 | mils mm |
Approx. OD (in) (cm) | 0.153 0.39 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 30 45 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 36 54 | lbs/1000' kgs/km |