SPEC: 10005

XHHW-2 Copper Circuit Sizes (14, 12 & 10 AWG)

Power Cable 600 or 1000 Volt Single Conductor Copper, Cross Linked Polyethylene (XLPE).

Download Category Specifications
PDF Excel Table

Application & Features

APPLICATION
Southwire XHHW-2 copper conductors circuit sizes are primarily used in conduit, or other recognized raceways, and branch circuit wiring, as specified in the National Electrical Code. XHHW-2 copper conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating for XHHW-2 conductors is 600 volts or 1000 volts. Suitable for use in Health Care Facilities per Section 517.160 of the National Electrical Code where a dielectric constant of less than 3.5 maybe specified.

FEATURES
- SIS - Sizes 14 AWG through 10 AWG
- RoHS Compliant

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Inner Layer Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
14 AWG 14 AWG
1 1
7 7
0.070 0.18
30 0.76
0.131 0.33
12 18
17 25
More Options
12 AWG 12 AWG
0.0 0.0
Solid Solid
0.080 0.20
30 0.76
0.141 0.36
19 28
25 37
More Options
12 AWG 12 AWG
1 1
7 7
0.088 0.22
30 0.76
0.147 0.37
20 30
24 36
More Options
10 AWG 10 AWG
1 1
Solid Solid
0.101 0.26
30 0.76
0.162 0.41
30 45
37 55
More Options
10 AWG 10 AWG
1 1
7 7
0.113 0.29
30 0.76
0.173 0.44
32 48
36 54
Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
14 AWG 14 AWG
1 1
0.5 1.27
32 14.51
2.631 3.92
3.170 4.72
0.058 0.09
20 20
25 25
More Options
12 AWG 12 AWG
0.0 0.0
0.6 1.52
52 23.59
1.662 2.47
2.002 2.98
0.054 0.08
25 25
30 30
More Options
12 AWG 12 AWG
1 1
0.6 1.52
52 23.59
1.662 2.47
2.002 2.98
0.054 0.08
25 25
30 30
More Options
10 AWG 10 AWG
1 1
0.6 1.52
83 37.65
1.040 1.55
1.253 1.86
0.050 0.07
35 35
40 40
More Options
10 AWG 10 AWG
1 1
0.7 1.78
83 37.65
1.040 1.55
1.253 1.86
0.050 0.07
35 35
40 40

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.

Size (Strand) Black Red Blue White Brown Orange Yellow Gray Purple Green
12 (Solid) 12 (Solid)
550220
550222 550222
550224 550224
550221
550227 550227
550226 550226
550225 550225
550223
10 (Solid) 10 (Solid)
137240 550213 550215 550212
550218 550218
550217 550217
550216 550216
550214
14 (7) 14 (7)
112920 370932 370940 370924 370981 370973 370957 371005 370999 370965
12 (7) 12 (7)
112938 371039 371047 371021 371088 371070 371054 371104 371096 371062
10 (7) 10 (7)
112946 371138 371146 371120 371187 371179 371153 371203
371161

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • Federal Specification A-A-59544
  • NMX-J-451-ANCE Thermoset insulated wires and cables
  • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements

Construction

  1. Conductor: Solid or Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation: Cross Linked Polyethylene (XLPE)

Resources

There are no downloadable resources for this product.