15kV AAAC CAMV™ Tree Wire

Aluminum Conductors. Track-Resistant HD Polyethylene or Track-Resistant Crosslinked Polyethylene Covering.

Download Category Specifications
PDF Excel Table

Application

Used for primary and secondary overhead distribution where limited space is available or desirable for rights of way. Installed as an uninsulated conductor; however, covering is effective in preventing direct shorts and instantaneous flashovers should tree limbs or other objects contact conductors in such close proximity. The resulting close-proximity configuration minimizes the amount of space and hardware required for line installation; particularly useful in congested areas such as alleyways or tight corridors.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
613457
1 1
77.47 KCMIL 77.47 KCMIL
7 7
615 15.64
167 249
142448
1 1
123.3 KCMIL 123.3 KCMIL
7 7
728 18.49
236 351
195669
1 1
246.9 KCMIL 246.9 KCMIL
7 7
863 21.93
385 574
142869
1 1
559.5 KCMIL 559.5 KCMIL
19 19
1158 29.41
740 1101
622447
1 1
652.4 KCMIL 652.4 KCMIL
19 19
1266 32.17
853 1270

Standards & References

Southwire’s 15kV – 35kV covered multi-layer tree wire meets or exceeds all applicable ICEA specifications and the following ASTM specifications:

  • ASTM B230
  • ASTM B231

Construction

Conductors are concentrically stranded, AAC (1350-H19), either compressed or full compact depending on conductor size, AAAC. Available with high-density track-resistant polyethylene.

  1. 6201

Resources

There are no downloadable resources for this product.