Titan®2 Type HC Liquidtight Flexible Metal Conduit is suitable for the following installations:
Trade Size (in) (cm) | 1 2.54 | inch cm |
Inner Diameter (min/max) | 1.041 / 1.066 2.64 / 2.71 | inch cm |
Outer Diameter (min/max) | 1.290 / 1.315 3.28 / 3.34 | inch cm |
Nominal Total Weight (lbs/1000') (kgs/km) | 550 818 | lbs/1000' kgs/km |
Min. Bend Radius (in) (cm) | 13 33.02 | inch cm |
Titan®2 Type HC Liquidtight Flexible Metal Conduit meets or exceeds the following requirements:
Titan®2 Type HC is manufactured with a spiral wound strip of heavy gauge, corrosion-resistant, hot-dipped galvanized steel. For 3/8" through 1-1/4" trade sizes, the core is constructed with a square locked steel strip with an integral copper-bonding strip enclosed within the steel convolutions. A rugged, flame retardant, flexible PVC jacket is extruded over the steel core. The jacket provides protection from liquids, oil, certain chemicals, temperature, extreme weather and sunlight.