Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Conductor | ||||||||
Size (AWG or kcmil) (mm2) | No. of Conductors | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | Nom. DC Resistance (Conductor) | Conductor Colors | |
598758 |
18 AWG
18 AWG
|
6
6
|
16
16
|
484
12.29
|
117
173
|
5.5
5.5
|
6.4
6.4
|
BLACK/WHITE/RED/GREEN/ORANGE/BLUE
BLACK/WHITE/RED/GREEN/ORANGE/BLUE
|
598728 |
18 AWG
18 AWG
|
7
7
|
16
16
|
488
12.40
|
125
186
|
4.5
4.5
|
6.4
6.4
|
BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK
BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK
|
598729 |
18 AWG
18 AWG
|
8
8
|
16
16
|
517
13.13
|
138
206
|
4.5
4.5
|
6.4
6.4
|
BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK/RED-BLACK
BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK/RED-BLACK
|
598730 |
18 AWG
18 AWG
|
10
10
|
16
16
|
600
15.24
|
171
254
|
3.5
3.5
|
6.4
6.4
|
|
598731 |
18 AWG
18 AWG
|
12
12
|
16
16
|
613
15.58
|
190
283
|
3.5
3.5
|
6.4
6.4
|
|
598732 |
18 AWG
18 AWG
|
14
14
|
16
16
|
640
16.26
|
214
319
|
3.5
3.5
|
6.4
6.4
|
|
595487 |
18 AWG
18 AWG
|
16
16
|
16
16
|
697
17.70
|
256
381
|
3.5
3.5
|
6.4
6.4
|
|
550464 |
16 AWG
16 AWG
|
4
4
|
26
26
|
416
10.57
|
93
139
|
10
10
|
4.12
4.12
|
BLACK/WHITE/GREEN/RED
BLACK/WHITE/GREEN/RED
|
550555 |
16 AWG
16 AWG
|
5
5
|
26
26
|
492
12.50
|
129
192
|
8
8
|
4.12
4.12
|
BLACK/WHITE/RED/GREEN/ORANGE
BLACK/WHITE/RED/GREEN/ORANGE
|
562791 |
16 AWG
16 AWG
|
6
6
|
26
26
|
533
13.54
|
149
222
|
8
8
|
4.12
4.12
|
BLACK/WHITE/RED/GREEN/ORANGE/BLUE
BLACK/WHITE/RED/GREEN/ORANGE/BLUE
|
595375 |
16 AWG
16 AWG
|
7
7
|
26
26
|
525
13.34
|
154
230
|
7
7
|
4.12
4.12
|
BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK
BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK
|
589888 |
16 AWG
16 AWG
|
8
8
|
26
26
|
560
14.22
|
174
258
|
7
7
|
4.12
4.12
|
BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK/RED-BLACK
BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK/RED-BLACK
|
598736 |
16 AWG
16 AWG
|
14
14
|
26
26
|
725
18.42
|
287
427
|
5
5
|
4.12
4.12
|
|
598737 |
16 AWG
16 AWG
|
16
16
|
26
26
|
757
19.23
|
317
472
|
5
5
|
4.12
4.12
|
|
550562 |
14 AWG
14 AWG
|
2
2
|
41
41
|
497
12.62
|
113
169
|
18
18
|
2.64
2.64
|
BLACK/WHITE
BLACK/WHITE
|
550398 |
14 AWG
14 AWG
|
3
3
|
41
41
|
522
13.26
|
137
204
|
18
18
|
2.64
2.64
|
BLACK/WHITE/GREEN
BLACK/WHITE/GREEN
|
550399 |
14 AWG
14 AWG
|
4
4
|
41
41
|
592
15.04
|
180
268
|
15
15
|
2.64
2.64
|
BLACK/WHITE/RED/GREEN
BLACK/WHITE/RED/GREEN
|
598739 |
14 AWG
14 AWG
|
6
6
|
41
41
|
690
17.53
|
248
369
|
12
12
|
2.64
2.64
|
BLACK/WHITE/RED/GREEN/ORANGE/BLUE
BLACK/WHITE/RED/GREEN/ORANGE/BLUE
|
598740 |
14 AWG
14 AWG
|
7
7
|
41
41
|
690
17.53
|
262
390
|
10
10
|
2.64
2.64
|
BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK
BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK
|
598741 |
14 AWG
14 AWG
|
8
8
|
41
41
|
743
18.87
|
298
444
|
10
10
|
2.64
2.64
|
BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK/RED-BLACK
BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK/RED-BLACK
|
589921 |
14 AWG
14 AWG
|
10
10
|
41
41
|
835
21.21
|
352
524
|
7
7
|
2.64
2.64
|
|
550432 |
12 AWG
12 AWG
|
2
2
|
65
65
|
570
14.48
|
159
236
|
25
25
|
1.66
1.66
|
BLACK/WHITE
BLACK/WHITE
|
550395 |
12 AWG
12 AWG
|
3
3
|
65
65
|
603
15.32
|
193
287
|
25
25
|
1.66
1.66
|
BLACK/WHITE/GREEN
BLACK/WHITE/GREEN
|
598745 |
12 AWG
12 AWG
|
6
6
|
65
65
|
745
18.92
|
317
471
|
16
16
|
1.66
1.66
|
BLACK/WHITE/RED/GREEN/ORANGE/BLUE
BLACK/WHITE/RED/GREEN/ORANGE/BLUE
|