Shielded SO

Download Category Specifications
PDF Excel Table

Application

Southwire Type SOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights welding leads, marine dockside power, power extensions and mining applications.

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity Nom. DC Resistance (Conductor) Conductor Colors
570040
18 AWG 18 AWG
2 2
16 16
372 9.45
92 136
BLACK/WHITE BLACK/WHITE
570046
18 AWG 18 AWG
3 3
16 16
399 10.13
108 160
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
570047
18 AWG 18 AWG
4 4
16 16
427 10.85
126 188
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
570053
18 AWG 18 AWG
8 8
16 16
595 15.11
233 346
BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK/RED-BLACK BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK/RED-BLACK
576078
18 AWG 18 AWG
10 10
16 16
640 16.26
263 391
570035
18 AWG 18 AWG
12 12
16 16
657 16.69
287 428
571439
16 AWG 16 AWG
2 2
26 26
403 10.24
117 174
BLACK/WHITE BLACK/WHITE
570027
16 AWG 16 AWG
4 4
26 26
429 10.90
139 206
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
570031
16 AWG 16 AWG
8 8
26 26
592 15.04
250 372
BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK/RED-BLACK BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK/RED-BLACK
570012
16 AWG 16 AWG
12 12
26 26
679 17.25
347 516
570013
16 AWG 16 AWG
16 16
26 26
761 19.33
438 652
571277
14 AWG 14 AWG
3 3
41 41
565 14.36
223 332
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
570008
14 AWG 14 AWG
4 4
41 41
609 15.47
259 386
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
571316
12 AWG 12 AWG
2 2
65 65
576 14.63
224 334
BLACK/WHITE BLACK/WHITE
571400
12 AWG 12 AWG
3 3
65 65
629 16.00
268 399
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
569989
12 AWG 12 AWG
4 4
65 65
677 17.21
332 495
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
587862
14 AWG 14 AWG
2 2
41 41
517 13.13
175 260
BLACK/WHITE BLACK/WHITE

Standards & References

Flexible Cords and Cables Flexible Cords and Cables Control Cable Conductor Identification Method 1 Table 1 flame test - P07-KA070018-1MSHA Flame Test Complies with European Directive 2015/863 Flexible Cords, Cables and Fixture Wire Acceptable

Construction

  • Conductor: Tinned flexible stranded Class K copper conductors
  • Insulation:Heat, moisture and oil resistant EPDM
  • Filler: Non-wicking wax paper fillers, with a tissue-paper separator wrapped around the assembly
  • Shield: Tinned CU braid shielding
  • Jacket:Heat, moisture and oil resistant flexible CPE jacket

Resources

There are no downloadable resources for this product.