Access Control Cable, Riser

Genesis Access Control Cables simplify and expedite wiring of access points by combining individual lock power, door contact, card reader, and request-to-exit cables into a single, easy-to-pull bundle.

Download Category Specifications
PDF Excel Table

Application & Features

Genesis® Riser Rated Access Control Cable is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • In risers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Select a set of products below for more information:
Card Reader Componet Door Strike Component Door Contact Component Request For Exit Component
Size (AWG or kcmil) (mm2) Number of Conductors Shielding Size (AWG) No. of Conductors Shielding Size (AWG) No. of Conductors Shielding Size (AWG) No. of Conductors Shielding Building Type Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
22 AWG 22 AWG
6 6
Shielded Shielded
18 18
4 4
Shielded Shielded
22 22
2 2
Shielded Shielded
22 22
4 4
Shielded Shielded
Profusion® Unjacketed Profusion® Unjacketed
413 10.50
83 123
More Options
22 AWG 22 AWG
6 6
Shielded Shielded
18 18
4 4
Shielded Shielded
22 22
2 2
Shielded Shielded
22 22
4 4
Shielded Shielded
Overall Jacketed Overall Jacketed
443 11.26
96 143
More Options
22 AWG 22 AWG
6 6
Shielded Shielded
18 18
4 4
Unshielded Unshielded
22 22
2 2
Unshielded Unshielded
22 22
4 4
Unshielded Unshielded
Profusion® Unjacketed Profusion® Unjacketed
348 8.84
71 106
More Options
22 AWG 22 AWG
6 6
Shielded Shielded
18 18
4 4
Unshielded Unshielded
22 22
2 2
Unshielded Unshielded
22 22
4 4
Unshielded Unshielded
Overall Jacketed Overall Jacketed
378 9.60
82 123

Standards & References

Genesis® Riser Rated Access Control Cable meets or exceeds the following:

  • UL 1666 - Riser Rated
  • CSA C22.2 No. 2556 - FT4 Rated
  • UL 444 - Communication Cables, Type CMR
  • UL 1424 - Cables for Power-Limited Fire-Alarm Circuits, Type FPLR
  • UL 13 - Power-Limited Circuit Cables, Type CL3R
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® Riser Rated Access Control Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. Polypropylene insulation.
  3. Available with card reader component shielded or all-component shielded configurations for extra protection in normal or noisy environments.
  4. PVC jacket.
  5. Durable rip cord for efficient jacket stripping and removal.
  6. Countdown® Length Markings for easy tracking of usage and remaining cable.
  7. Rated for 300 Volts
  8. Rated for -20 °C to 75 °C.