Lutron Light & Shade Control Cable, General Purpose

Genesis Lutron Light & Shade Control Cables enable the superior reliability of wired home automation.

Download Category Specifications
Excel Table

Application

Genesis® General Purpose Rated Lutron Light & Shade Control Cable is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Select a set of products below for more information:
Data Component Power Component Ground Wire
Size (AWG or kcmil) (mm2) No. of Conductors Stranding Shielding Size (AWG) No. of Conductors Solid/Stranded Shielding Size (AWG) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
1244
18 AWG 18 AWG
4 4
Stranded Stranded
Shielded Shielded
18 18
2 2
Unshielded Unshielded
265 6.74
43 64

Standards & References

Genesis® General Purpose Rated Lutron Light & Shade Control Cable meets or exceeds the following:

  • UL 1685 - General Purpose Rated
  • UL 444 - Communication Cables, Type CM
  • UL 13 - Power-Limited Circuit Cables, Type CL2
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® General Purpose Rated Lutron Light & Shade Control Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. Polypropylene insulation.
  3. Foil shield over one pair.
  4. PVC jacket.
  5. Durable rip cord for efficient jacket stripping and removal.
  6. Countdown® Length Markings for easy tracking of usage and remaining cable.
  7. Rated for 300 Volts
  8. Rated for -20 °C to 60 °C.

Resources

There are no downloadable resources for this product.