Mini Split Cable, Metal Clad

Genesis Metal Clad Mini Split Cables deliver versatility to accomodate indoor and outdoor installations with or without conduit. Their lightweight aluminum cladding, direct burial, and sunlight resistant features enable them to withstand harsh and wet environments.

Download Category Specifications
Excel Table

Application

Genesis® Metal Clad Mini Split Cable is suitable for installation as follows:

  • Installed in-wall in one- and two-family dwelling units
  • In burial applications.

Specifications

Select a set of products below for more information:
Conductors
Size (AWG or kcmil) (mm2) No. of Conductors Stranding No. of Strands Shielding Nominal Outside Diameter (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
1075
14 AWG 14 AWG
Unshielded Unshielded

Standards & References

Genesis® Metal Clad Mini Split Cable meets or exceeds the following:

  • UL 1569 - Metal-Clad Cables
  • Direct Burial Rated
  • Sunlight Resistant Rated
  • Oil Resistant I Rated
  • REACH/RoHS Compliant

Construction

Genesis® Metal Clad Mini Split Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. THHN insulation.
  3. Metal Cladded with PVC jacket.
  4. Rated for 600 Volts
  5. Rated for -20°C to 90°C Dry / 75°C Wet.