1250-85 COMPACT SD CU 650 MILS XLPE / 115KV / 54 X 10 CU CN / CU LAM /

Southwire #: 67990699

Compact Cu smooth condutor shield, super clean XLPE insulation, true triple extrusion and dry cured, firmly bonded insualtion shield, Cu moisture impervious sheath, PE jacket with extruded semi-conductive outer layer.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Predominantly used for underground transmission in conduit systems, suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 115,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 1250 KCMIL 1250 KCMIL
No. of Strands 85 85
Insulation Thickness (mils) (mm) 650 16.51 mils mm
Nom. OD (mils) (mm) 3335 84.73 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 8547 12719 lbs/1000' kgs/km

Standards & References

  • ICEA S-108-720 AEIC CS9 - And IEC 60840 or 62067 upon request as applicable

Construction

Resources

There are no downloadable resources for this product.