3500-314 SEGM CU 906 MILS XLPE 230KV 53X12 CN/ CU LAM/ HDPE JKT2

Southwire #: 64340599

Segmental Cu smooth condutor shield, super clean XLPE insulation, true triple extrusion and dry cured, firmly bonded insualtion shield, Cu moisture impervious sheath, PE jacket with extruded semi-conductive outer layer.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application

Predominantly used for underground transmission in conduit systems, suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 230,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 3500 KCMIL 3500 KCMIL
No. of Strands 314 314
Insulation Thickness (mils) (mm) 905 23.00 mils mm
Nom. OD (mils) (mm) 4852 123.25 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 18332 27281 lbs/1000' kgs/km

Standards & References

  • ICEA S-108-720 AEIC CS9 - And IEC 60840 or 62067 upon request as applicable

Construction

Resources

There are no downloadable resources for this product.