High Voltage Cu 230kV Power Cable

Segmental Cu smooth conductor shield, super clean XLPE insulation, true triple extrusion and dry cured, firmly bonded insulation shield, Cu moisture impervious sheath, PE jacket with extruded semi-conductive outer layer.

Download Category Specifications
PDF Excel Table

Application & Features

Predominantly used for underground transmission in conduit systems, suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 230,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
1 1
3500 KCMIL 3500 KCMIL
314 314
905 23.00
4852 123.25
18332 27281
More Options
1 1
4000 KCMIL 4000 KCMIL
464 464
905 23.00
5021 127.55
19957 29700

Standards & References

  • ICEA S-108-720 AEIC CS9 - And IEC 60840 or 62067 upon request as applicable

Construction

Resources

There are no downloadable resources for this product.