Southwire Type W cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications per NEC Article 400. Suitable for continuous submersion in water ideal for submersible pumps. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Approved for use per the NEC® as Type RHH/RHW-2 90°C wet or dry. Meets FT-1 and FT-5 Flame Tests.
Cond. Size | 1/0 AWG 1/0 AWG | |
Conductor Number | 1 1 | |
Cond. Strands | 259 259 | |
Diameter Over Conductor (in) (cm) | 0.379 0.96 | inch cm |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
Jacket Thickness (mils) (mm) | 95 2.41 | mils mm |
Approx. OD (in) (cm) | 0.759 1.93 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 514 765 | lbs/1000' kgs/km |
^ class H stranding