SPEC: 44100

1/C CU 2000V EPDM/CPE Type W RHH/RHW-2 Industrial Grade Cable 90°C. MSHA Approved

Flexible Copper Conductors, Ethylene Propylene Diene Monomer (EPDM) Insulation, Single Layer Chlorinated Polyethylene (CPE) Jacket. Type RHH/RHW-2 90°C Wet and Dry

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type W cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications per NEC Article 400. Suitable for continuous submersion in water ideal for submersible pumps. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Approved for use per the NEC® as Type RHH/RHW-2 90°C wet or dry. Meets FT-1 and FT-5 Flame Tests.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
8 AWG 8 AWG
0 0
168 168
0.145 0.37
60 1.52
75 1.91
0.433 1.10
132 196
More Options
4 AWG 4 AWG
1 1
427 427
0.235 0.60
60 1.52
95 2.41
0.572 1.45
255 379
More Options
2 AWG 2 AWG
1 1
259 259
0.290 0.74
60 1.52
95 2.41
0.666 1.69
352 524
More Options
1 AWG 1 AWG
1 1
259 259
0.300 0.76
80 2.03
95 2.41
0.714 1.81
432 643
More Options
1/0 AWG 1/0 AWG
1 1
259 259
0.379 0.96
80 2.03
95 2.41
0.759 1.93
514 765
More Options
2/0 AWG 2/0 AWG
1 1
324 324
0.400 1.02
80 2.03
95 2.41
0.820 2.08
614 914
More Options
3/0 AWG 3/0 AWG
1 1
418 418
0.480 1.22
80 2.03
100 2.54
0.854 2.17
749 1115
More Options
4/0 AWG 4/0 AWG
1 1
532 532
0.530 1.35
80 2.03
95 2.41
0.901 2.29
894 1330
More Options
250 KCMIL 250 KCMIL
1 1
608 608
0.605 1.54
95 2.41
95 2.41
1.011 2.57
1059 1576
More Options
350 KCMIL 350 KCMIL
1 1
893 893
0.670 1.70
95 2.41
95 2.41
1.110 2.82
1411 2100
More Options
500 KCMIL 500 KCMIL
1 1
1221 1221
0.858 2.18
95 2.41
95 2.41
1.254 3.19
1898 2825

^ class H stranding

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Min. Bend Radius (in) (cm) Allowable Ampacity In Air 60C Allowable Ampacity In Air 75C Allowable Ampacity In Air 90C
More Options
8 AWG 8 AWG
0.679 1.01
0.818 1.22
0.052 0.08
1.7 4.32
60 60
70 70
80 80
More Options
4 AWG 4 AWG
0.274 0.41
0.330 0.49
0.048 0.07
2.2 5.59
105 105
125 125
140 140
More Options
2 AWG 2 AWG
0.172 0.26
0.207 0.31
0.045 0.07
2.6 6.60
140 140
170 170
190 190
More Options
1 AWG 1 AWG
0.137 0.20
0.164 0.24
0.046 0.07
2.8 7.11
165 165
195 195
220 220
More Options
1/0 AWG 1/0 AWG
0.109 0.16
0.131 0.19
0.044 0.07
3.0 7.62
195 195
230 230
260 260
More Options
2/0 AWG 2/0 AWG
0.087 0.13
0.104 0.15
0.043 0.06
3.2 8.13
225 225
265 265
300 300
More Options
3/0 AWG 3/0 AWG
0.069 0.10
0.083 0.12
0.042 0.06
3.4 8.64
260 260
310 310
350 350
More Options
4/0 AWG 4/0 AWG
0.055 0.08
0.067 0.10
0.041 0.06
3.6 9.14
300 300
360 360
405 405
More Options
250 KCMIL 250 KCMIL
0.047 0.07
0.057 0.08
0.041 0.06
5.0 12.70
340 340
405 405
455 455
More Options
350 KCMIL 350 KCMIL
0.033 0.05
0.042 0.06
0.040 0.06
5.5 13.97
420 420
505 505
570 570
More Options
500 KCMIL 500 KCMIL
0.023 0.03
0.031 0.05
0.039 0.06
6.2 15.75
515 515
620 620
700 700

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1650 Standard for Portable Power Cable
  • MSHA Approved
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor: Bare, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B3/B172
  2. Separator Tape: Non-conducting tape applied between the conductor and insulation to facilitate stripping
  3. Insulation: Ethylene Propylene Diene Monomer (EPDM)
  4. Reinforcement Binder: Reinforcing twine.
  5. Jacket: Black, flame resistant, thermosetting Chlorinated Polyethylene (CPE)

Resources

There are no downloadable resources for this product.