SPEC: 44140

4/0-532 CU 3/C 2x2GG 1x8GC G-GC 2KV BLACK CPE JKT

Southwire #: 55816799

Flexible Copper conductors, Ethylene Propylene Diene Monomer (EPDM) insulation, Single Layer Chlorinated Polyethylene (CPE) Jacket

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire Type G-GC cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications where equipment grounding is required per NEC Article 400. Suitable for continuous submersion in water – ideal for submersible pumps, marine application. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as permanent building wiring. Meets FT-5 Flame Test. cUL Listed.

Specifications

Cond. Size 4/0 AWG 4/0 AWG
Conductor Number 3 3
Cond. Strands 532 532
Diameter Over Conductor (in) (cm) 0.530 1.35 inch cm
Insulation Thickness (mils) (mm) 80 2.03 mils mm
Ground Check Size 1x8 1x8
Jacket Thickness (mils) (mm) 175 4.45 mils mm
Approx. OD (in) (cm) 1.970 5.00 inch cm
Approx. Weight (lbs/1000') (kgs/km) 3710 5521 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 1650 Standard for Portable Power Cable
  • MSHA Approved
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor:Bare, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B3/B172
  2. Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
  3. Insulation:Ethylene Propylene Diene Monomer (EPDM). Color coded black, white, red
  4. Ground Check:One insulated, bare, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B3/B172
  5. Ground Conductors:Two insulated, bare, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B3/B172
  6. Fillers:Paper fillers applied as needed to round the cable core
  7. Tape:Reinforcing tape applied over the cabled core for improved mechanical integrity and ease of stripping
  8. Reinforcement Binder:Reinforcing twine applied over the tapped core
  9. Jacket:Black, flame resistant, thermosetting Chlorinated Polyethylene (CPE)