Southwire Type W cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications per Article NEC 400. Suitable for continuous submersion in water – ideal for submersible pumps. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as perminant building wiring. Meets FT-5 Flame Test. cUL listing on select items only.
Cond. Size | 2/0 AWG 2/0 AWG | |
Conductor Number | 3.0 3.0 | |
Cond. Strands | 324 324 | |
Diameter Over Conductor (in) (cm) | 0.400 1.02 | inch cm |
Inner Layer Thickness (mils) (mm) | 80 2.03 | mils mm |
Outer Layer Thickness (mils) (mm) | 155 3.94 | mils mm |
Approx. OD (in) (cm) | 1.691 4.30 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 2098 3122 | lbs/1000' kgs/km |