Southwire’s medium voltage non-shielded jumper and switchgear cable is a flexible power cable that is intended for use in substations installed on insulators and inside switchgear isolated from ground and where a non-shielded flexible cable is desired. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C. See Table 2 for installation guidelines. This cable is rated up to 40KV and is not UL listed.
Stock # | 56942499 56942499 | |
Cond. Size (AWG/Kcmil) | 2 2 | |
Conductor Number | 0.0 0.0 | |
Cond. Strands | 168 168 | |
Diameter Over Conductor (in) (cm) | 0.290 0.74 | inch cm |
Insulation Thickness (mils) (mm) | 210 5.33 | mils mm |
Approx. OD (in) (cm) | 0.753 1.91 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 177 263 | lbs/1000' kgs/km |