GPTM BONDED

Download Category Specifications
PDF Excel Table

Application & Features

  • For use in surface vehicle electrical systems

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Nominal Total Weight (lbs/1000') (kgs/km)
More Options
16 AWG 16 AWG
19 19
23 34
More Options
16 AWG 16 AWG
19 19
35 51

Standards & References

Construction

Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  1. Stranded Bare or Copper Conductors
  2. PVC Insulation
  3. 85°C, 60 Volts

Resources

There are no downloadable resources for this product.