MTW

105°C Dry. 75°C Moisture Resistant. 600/1000 Volts. Flexible Stranded Copper Conductor. PVC Insulation

Download Category Specifications
PDF Excel Table

Application

  • For use in internal wiring of electrical equipment, control panels, appliances, and grounding for use on industrial plan floor.
  • For use as permitted in NEC Article 310 and NFPA #79. For use in boat wiring in accordance with 33 CFR 183.425 - 435.

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
F22023
22 AWG 22 AWG
7 7
30 0.76
91 2.31
6 8
558523
20 AWG 20 AWG
10 10
30 0.76
99 2.51
7 10
411010
18 AWG 18 AWG
16 16
30 0.76
106 2.69
9 14
411020
16 AWG 16 AWG
26 26
30 0.76
117 2.97
13 19
411030
14 AWG 14 AWG
41 41
30 0.76
132 3.35
18 27
411040
12 AWG 12 AWG
65 65
30 0.76
151 3.84
27 40
411050
10 AWG 10 AWG
105 105
30 0.76
175 4.45
40 60
411090
8 AWG 8 AWG
19 19
45 1.14
238 6.05
68 102
411100
6 AWG 6 AWG
19 19
64 1.63
306 7.77
110 164
411110
4 AWG 4 AWG
19 19
60 1.52
355 9.02
165 245
F03006
3 AWG 3 AWG
19 19
60 1.52
395 10.03
205 305
411120
2 AWG 2 AWG
19 19
64 1.63
417 10.59
249 371
F01021
1 AWG 1 AWG
833 833
80 2.03
516 13.11
334 497
570340
1/0 AWG 1/0 AWG
19 19
80 2.03
532 13.51
398 592
515860
2/0 AWG 2/0 AWG
1330 1330
80 2.03
614 15.60
504 750
570337
3/0 AWG 3/0 AWG
19 19
82 2.08
617 15.67
602 896
501670
4/0 AWG 4/0 AWG
2109 2109
80 2.03
709 18.01
765 1138
515890
250 KCMIL 250 KCMIL
2451 2451
95 2.41
804 20.42
918 1366
515350
350 KCMIL 350 KCMIL
3458 3458
110 2.81
929 23.60
1285 1912
501520
400 KCMIL 400 KCMIL
259 259
100 2.54
985 25.02
1343 1999
515500
500 KCMIL 500 KCMIL
5054 5054
95 2.41
1077 27.36
1767 2630

Standards & References

  • ASTM B3
  • AWM 1011/1015/1032/1230/1335
  • Voltage: 600V, AWM 10269 - 1000V
  • UL 1063 - Machine Tool Wiring (MTW); 90°C Dry, 60°C Wet/Oil
  • UL 1426 - BC-5W2; 105°C Dry, 75°C Wet
  • CSA C22.2 No. 127 - Type TEW; 105°C Dry
  • CSA C22.2 No. 210 - AWM I A/B; 105°C Dry
  • RoHS-2 Compliant
  • Oil Res I

Construction

  1. Conductors: Flexible stranded bare copper
  2. Insulation: Polyvinyl Chloride (PVC)
  3. Colors: All Colors available; Stripes available upon request.