Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles
Stock # | 55853401 55853401 | |
Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
No. of Strands | 644 644 | |
Nom. OD (mils) (mm) | 435 11.05 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 260 386 | lbs/1000' kgs/km |