SIS VW-1 or XHHW-2

90°C Wet or Dry, 600 Volts. Flexible Stranded Tinned Copper Conductor. XLPE Insulation.

Download Category Specifications
PDF Excel Table

Application

For use in internal wiring of electrical equipment, control panels, switchboards, and appliances or for use as motor leads. For use as permitted in NEC Article 310.

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
F14453
14 AWG 14 AWG
41 41
30 0.76
127 3.23
18 27
F12032
12 AWG 12 AWG
65 65
155 3.94
28 42
F10018
10 AWG 10 AWG
105 105
170 4.32
40 60
188080
8 AWG 8 AWG
133 133
45 1.14
247 6.27
71 105
188060
6 AWG 6 AWG
133 133
45 1.14
294 7.47
111 165
188040
4 AWG 4 AWG
133 133
45 1.14
340 8.64
159 237
188020
2 AWG 2 AWG
133 133
45 1.14
388 9.86
241 359
188210
1/0 AWG 1/0 AWG
1064 1064
55 1.40
477 12.12
380 565

Standards & References

  • ASTM B33
  • UL 44 - Type SIS
  • CSA C22.2 No. 38 - Type SIS
  • CSA C22.2 No. 38 - Type RW90
  • Voltage Rating: 600V
  • Oil Resistant I/II
  • Gasoline and gasoline vapor resistant I/II
  • Sunlight Resistant
  • Rated UL & CSA VW-1
  • RoHS-2 Compliant

Construction

  1. Conductors: Flexible stranded tinned copper; See Table 1 for Stranding Details
  2. Insulation: Crosslinked Polyethylene (XLPE)
  3. Colors: All Colors available; Stripes available on special order