TXL/UL

HDT/GPT/TWP/SXL/GXL/TXL

Download Category Specifications
PDF Excel Table

Application

  • For use in general purpose low tension applications in surface vehicle electrical systems

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
F20236
20 AWG 20 AWG
7 7
70 1.78
5 8
F18536
18 AWG 18 AWG
19 19
78 1.98
7 10
F16346
16 AWG 16 AWG
19 19
89 2.26
10 15
F14280
14 AWG 14 AWG
19 19
102 2.59
14 22
F12198
12 AWG 12 AWG
19 19
127 3.23
23 34
F10172
10 AWG 10 AWG
19 19
155 3.94
36 53

Standards & References

Construction

  1. Southwire’s TXL is manufactured using stranded bare or tinned copper conductors with cross-linked polyethylene insulation