CAT6 CMP POE UL-LP

75°C, 300V

Download Category Specifications
PDF Excel Table

Application

Southwire Cat 6 unshielded plenum rated twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor and riser network installations type CMR, may be used in Ethernet Networking system, PoE applications, Video MPEG4 / M‐JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications. See Resources tab for more information.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
I99993
8 8
23 AWG 23 AWG
1 1
7 0.18
210 5.33
26 38

Standards & References

SPECS

  • Limited Power Rated Data Cable
  • PoE Applications
  • Designed for indoor and plenum installations
  • Unshielded twisted pair cable
  • TIA/EIA 568-C.2
  • NEC ARTICLE 800
  • IEEE802.3bt
  • UL 444 CMP
  • NFPA 262 (UL 910)
  • RoHS 3 Directive (EU) 2015/863
  • C(UL)US LISTED

Construction

Conductors: 23 AWG SOLID BARE COPPER

  1. Insulation: FEP BLUE & WHITE/BLUE STRIPE; ORANGE & WHITE/ORANGE STRIPE; GREEN & WHITE/GREEN STRIPE; BROWN & WHITE/BROWN STRIPE
  2. Assembly: 4 PAIRS INDIVIDUALLY TWISTED, CABLED; UNSHIELDED; AND JACKETED
  3. Jacket: LS-PVC, GRAY