CIRCUIT DEFENDER(TM) FACI 16/2 OFHC N/S FPLR/CMR or FAS 0 FT

Southwire #: SC5001-2F

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
RED
Conductor Color
Packaging

Application

Circuit Defender™ cables have been qualified and listed to the demanding requirements of UL 2196 and CAN/ULC-S139 Test for Fire Resistive Cables, and are UL listed Types FPLR/CMR and CSA Certified FAS. Circuit Defender™ Cables meet various industry code requirements (NFPA 70, NFPA 101, NFPA 130, and NFPA 502) for Fire Resistance according to UL 2196 when selected and installed per applicable codes including federal, state, and local and municipal rules, laws and regulations

Specifications

No. of Conductors 2 2
Size (AWG or kcmil) (mm2) 16 AWG 16 AWG
No. of Strands 0 0
Nom. OD (mils) (mm) 369 9.37 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 58 86 lbs/1000' kgs/km

Standards & References

  • UL1424 Listed FPLR
  • UL 444 Listed CMR
  • CSA C22.2 No.208 FAS
  • UL 2196 and CAN/ULC-S139, UL Electrical Circuit Integrity System #44 (FHIT/7 44)
  • NFPA 70, NFPA 101, NFPA 130, and NFPA 502
  • UL Listed File #E75610 & #E118871
  • CSA Certified LL90458
  • Directive (EU) 2015/863 – RoHS 3
  • RoHS (European Directive 2002/95/EC)

Construction

  1. 18 AWG Oxygen-free soild bare copper (OFHC) conductors
  2. Silocone rubber insulations with Red and Black colors
  3. MICA Tape
  4. PVC Jacket in Red