Fire Alarm FPLR

Southwire's Fire Alarm Cables are manufactured in accordance to the most crucial fire saftey codes and regulations, providing solutions for even the most critical of applications.  These cables are superior for fire protective signaling circuits, as well as smoke detectors, voice communications, audio, control, initiating and notification circuits.  

Download Category Specifications
PDF Excel Table

Application

FIRE PROTECTIVE SIGNALING POWER LIMITED CIRCUIT CABLE

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
F20427
4 4
22 AWG 22 AWG
1 1
118 3.00
11 17
F40015
2 2
18 AWG 18 AWG
1 1
153 3.89
17 25
F40003
4 4
18 AWG 18 AWG
1 1
154 3.91
26 38
F50004
2 2
16 AWG 16 AWG
1 1
156 3.96
21 31
F50382
4 4
16 AWG 16 AWG
1 1
202 5.13
42 62
F60001
2 2
14 AWG 14 AWG
1 1
190 4.83
32 48
F60112
4 4
14 AWG 14 AWG
1 1
224 5.69
60 90
F70004
2 2
12 AWG 12 AWG
1 1
232 5.89
49 73

Standards & References

  • UL 1424 FPLR, NEC article 760
  • UL 13 CL3R, NEC article 725
  • UL 444 CMR, NEC article 800
  • UL 1666 Vertical Riser / CSA FT4 (UL 1581)
  • CSA C22.2 CMG
  • RoHS (European Directive 22/95/EC)

Construction

Conductors: SOLID BARE COPPER

Resources

There are no downloadable resources for this product.