Southwire's general purpose, low voltage power limited product is ideal for remote control, signaling and power limited circuits. Applications can include security, sound and audio, public address, intercom, alarm and access control circuits. Product is 300V and Riser rated.
No. of Conductors | 12 12 | |
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
No. of Strands | 7 7 | |
Nom. OD (mils) (mm) | 277 7.04 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 79 117 | lbs/1000' kgs/km |
UL 444 CMR, NEC article 800
Conductors: 18 AWG 7/.0150 BC, 12 CONDUCTORS TWISTED