ZIP Professional Speaker Cable, General Purpose

SOUTHWIRE SIGNAL SPEAKER CABLE, IN-WALL RATED, STRANDED BARE COPPER

Download Category Specifications
PDF Excel Table

Application & Features

INTERCONNECT AMPLIFIERS AND SPEAKERS FOR HIGH END AUDIO TRANSMISSION IN PRO AUDIO AND STEREO SYSTEMS. LISTED BY UL FOR USE IN NEC POWER-LIMITED CIRCUITS EXCEPT THOSE ROUTED IN RISERS OR IN PLENUMS.

  • POWER LIMITED CIRCUIT CABLE AND COMMUNICATIONS FOR AUDIO APPLICATIONS

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
2 2
14 AWG 14 AWG
105 105
360 9.14
43 64

Standards & References

Construction

  1. Jacket: PVC

Resources

There are no downloadable resources for this product.