SPEC: 46120

750-61 CPT CU 115 MILS NL-EPR 5KV 133%/8KV 100% T/S BLACK SIMpull PVC JA

Southwire #: 67972399

Type MV-105 Single Conductor Compact Copper, 5kV/8kV 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133%/100% Insulation Level, Tape Shield, SIMpull® Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire’s 5KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where supe- rior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Cond. Size 750 KCMIL 750 KCMIL
Cond. Strands 61 61
Diameter Over Conductor (in) (cm) 0.908 2.31 inch cm
Diameter Over Insulation (in) (cm) 1.194 3.03 inch cm
Inner Layer Thickness (mils) (mm) 115 2.92 mils mm
Diameter Over Shield (in) (cm) 1.254 3.19 inch cm
Outer Layer Thickness (mils) (mm) 80 2.03 mils mm
Approx. OD (in) (cm) 1.434 3.64 inch cm
Approx. Weight (lbs/1000') (kgs/km) 2922 4348 lbs/1000' kgs/km
Max Pull Tension (lbs) (kg) 6000 2721.55 lbs kg
Min. Bend Radius (in) (cm) 17.2 43.69 inch cm
Conduit Size (in) (cm) 4.0 10.16 inch cm

* Strand count meets minimum number per ASTM

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B496 Compact Round Concentric-lay-standard copper
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor: Class B compact stranded per ASTM B496
  2. Conductor Shield: Semi-conducting cross-linked copolymer
  3. Insulation: 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level
  4. Insulation Shield: Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield: Helically wrapped 5 mil copper tape with 25% overlap
  6. Overall Jacket: Polyvinyl Chloride (PVC)