Southwire’s 2.4KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Rated at -25°C for cold bend. Rated for 1000 lbs./FT maximum sidewall pressure. Silicone Free.
Cond. Size | 500 KCMIL 500 KCMIL | |
Cond. Strands | 37 37 | |
Diameter Over Conductor (in) (cm) | 0.789 2.00 | inch cm |
Diameter Over Insulation (in) (cm) | 1.09 2.77 | inch cm |
Inner Layer Thickness (mils) (mm) | 140 3.56 | mils mm |
Outer Layer Thickness (mils) (mm) | 110 2.79 | mils mm |
Approx. OD (in) (cm) | 1.332 3.38 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 2091 3112 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 4000 1814.37 | lbs kg |
Min. Bend Radius (in) (cm) | 10.6 26.92 | inch cm |
Conduit Size (in) (cm) | 4 10.16 | inch cm |
* Conduit size based on 3 phase 40% fill-factor without ground
* #2 awg non "LS" rated