Southwire’s 5kV 133% /8KV 100% cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), aerially supported by a messenger and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -25°C for cold bend and cold impact and marked with "LTDD" when CSA listed or dual UL/CSA listed. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemicals, oils and acids and are flame retardant.
Cond. Size | 1500 KCMIL 1500 KCMIL | |
Cond. Strands | 91 91 | |
Diameter Over Conductor (in) (cm) | 1.370 3.48 | inch cm |
Diameter Over Insulation (in) (cm) | 1.770 4.50 | inch cm |
Insulation Thickness (mils) (mm) | 140 3.56 | mils mm |
Diameter Over Shield (in) (cm) | 1.830 4.65 | inch cm |
Jacket Thickness (mils) (mm) | 110 2.79 | mils mm |
Approx. OD (in) (cm) | 2.070 5.26 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 5746 8551 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 12000 5443.10 | lbs kg |
Min. Bend Radius (in) (cm) | 24.8 62.99 | inch cm |
Conduit Size (in) (cm) | 6.0 15.24 | inch cm |
* Conduit size based on 3 phase 40% fill-factor without ground