350-37 CU 220 MILS NL-EPR 15KV 133% T/S BLACK SIMpull PVC JACKET UL/CSA

Southwire #: 95603799

Type MV-105 Single Conductor Copper, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, SIMpull Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA

Download Category Specifications
PDF
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerially supported by a messenger and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemicals, oils and acids and are flame retardant.

Specifications

To see specifications for this product, visit the CableTechSupport™ Services website.

Standards & References

  • ASTM B3: Soft or Annealed Copper Wire
  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • ASTM B33: Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072: Medium-Voltage Power Cables
  • UL 1685: FT4 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No.230: Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 / UL 2556: Cable Test Methods
  • CSA C68.10: Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639: (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682: Standard for Shielded Utility Cable Rated for 5 - 46kV
  • IEEE 1202: FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • AEIC CS-8: Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America:: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  • Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8. Tinned copper optional per ASTM B33
  • Conductor Shield: Semi-conducting cross-linked copolymer
  • Insulation: 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) / No-Lead Ethylene Alkene Copolymer (EAM) 133% Insulation Level
  • Insulation Shield: Strippable semi-conducting cross-linked copolymer
  • Copper Tape Shield: Helically wrapped 5 mil copper tape with 25% overlap
  • Overall Jacket: SIM Polyvinyl Chloride (PVC)