25KV Aluminum XLP MV LLDPE Jacket

Aluminum Conductor. TRXLP Insulation. Bare Copper Concentric Neutrals. Low Density Polyethylene Jacket.

Download Category Specifications
Excel Table

Application & Features

Predominantly used for primary underground distribution in conduit systems suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 25,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
1 1
2 AWG 2 AWG
7 7
260 6.60
1151 29.24
545 811
More Options
1 1
1 AWG 1 AWG
19 19
260 6.60
1190 30.23
669 995
More Options
1 1
1/0 AWG 1/0 AWG
19 19
260 6.60
1220 30.99
743 1105
More Options
1 1
2/0 AWG 2/0 AWG
1 1
260 6.60
1233 31.32
671 998
More Options
1 1
4/0 AWG 4/0 AWG
19 19
260 6.60
1386 35.21
892 1328
More Options
1 1
350 KCMIL 350 KCMIL
37 37
260 6.60
1559 39.60
1225 1823
More Options
1 1
500 KCMIL 500 KCMIL
37 37
260 6.60
1774 45.07
1637 2436
More Options
1 1
750 KCMIL 750 KCMIL
61 61
260 6.60
1963 49.88
2172 3232
More Options
1 1
1000 KCMIL 1000 KCMIL
61 61
260 6.60
2184 55.49
2780 4137

Standards & References

Southwire 25kV HI-DRI Primary UD TRXLP Cable meets or exceeds the following ASTM specifications:

  • B231: Aluminum 1350 Conductors, Concentric-Lay-Stranded
  • B609: Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • B3: Soft Annealed Copper Wire
  • ICEA S-94-649
  • AEIC CS-8
  • RUS U-1

Construction

The cable is composed of a reverse lay compressed stranded 1350-H16/26 aluminum phase conductor, covered by a semi-conducting cross-linked polyethylene strand shield, a tree-retardant cross-linked polyethylene primary insulation, and a semi-conducting cross-linked polyethylene insulation shield. Conductors are available with 100% insulation level. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Red extruded stripes available upon request.