Suitable for use as follows:
Stock # | 64655299 64655299 | |
No. of Conductors | 5 5 | |
Size (AWG or kcmil) (mm2) | 3 AWG 3 AWG | |
No. of Strands | 1 1 | |
Insulation Thickness (mils) (mm) | 50 1.27 | mils mm |
Nom. OD (mils) (mm) | 1924 48.88 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2627 3909 | lbs/1000' kgs/km |
Southwire's Armorlite® Type MC Cable - Multi-Circuit meets or exceeds the following requirements:
Southwire Copper Riser MC™ is constructed with Type THHN/THWN-2 conductors and a bare equipment grounding conductor. A binder tape is wrapped over the conductors and an integral polymeric binder jacket is applied under armor for continuous conductor support. Aluminum interlocking armor is applied snuggly over the assembly. An optional overall PVC Jacket can be applied over the armor.