Suitable for use as follows:
No. of Conductors | 3 3 | |
Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
No. of Strands | 19 19 | |
Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
Size (AWG) | 10 10 | |
Nom. OD (mils) (mm) | 919 23.35 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 378 562 | lbs/1000' kgs/km |
MC-PCS Duo™ PVC Jacketed Cable meets or exceeds the requirements of:
MC-PCS Duo™ PVC Jacketed Cable is constructed with 12 AWG or 10 AWG CU Type THHN/THWN power and ground conductors along with a control conductor assembly composed of a 30 mil PVC jacket covering two 16 AWG CU Type TFN signal conductors. The phase conductors, ground, and signal conductor assembly are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the taped assembly. A sunlight resistant PVC Jacket is applied over the armor.