Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
No. of Conductors | 3 3 | |
No. of Strands | 1 1 | |
Nom. OD (mils) (mm) | 452 11.48 | mils mm |
Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 104 155 | lbs/1000' kgs/km |
UPC # | 032886309748 032886309748 |
Southwire SIMpull MC™ Cable meets or exceeds the following requirements:
Southwire SIMpull MC™ THHN/THWN cable is constructed with solid or 19 strand class C compressed copper conductors rated 90ºC dry and a green insulated ground. All phases are covered with a low profile aluminum interlocked armor.