The cable is available in sizes 6 AWG through 1000 kcmil. The product is approved for use in solar power applications per the NEC article 690 and is rated 90°C for exposed or concealed wiring in wet or dry locations. Individual conductors are stranded aluminum alloy covered with a cross-linked polyethylene (XLPE) insulation and is rated for direct burial. The cable is sunlight resistant, oil resistant PRI and PRII, RoHS compliant, passes -40°C cold bend.
Cond. Size | 2 AWG 2 AWG | |
Conductor Number | 1 1 | |
Cond. Strands | 6 6 | |
Diameter Over Conductor (in) (cm) | 0.268 0.68 | inch cm |
Insulation Thickness (mils) (mm) | 85 2.16 | mils mm |
Approx. OD (in) (cm) | 0.438 1.11 | inch cm |
Aluminum Weight (lbs/1000') (kgs/km) | 62 92 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 104 155 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM