SPEC: 45003

CU 600V XLPE Insulation RHH/RHW-2/USE-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free

Power Cable 600Volt Single Conductor Copper, Cross Linked Polyethylene (XLPE) insulation RHH/RHW-2/USE-2. CT Rated 1/0 and Larger - Sunlight Resistant - Silicone Free

Download Category Specifications
PDF Excel Table

Application

Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. CT Rated 1/0 and Larger - Sunlight Resistant - Silicone Free. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select a set of products below for more information:
Cond. Size (AWG/Kcmil) Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
1/0 1/0
0 0
19 19
0.361 0.92
80 2.03
0.530 1.35
326 485
396 589
More Options
2/0 2/0
1 1
19 19
0.405 1.03
80 2.03
0.572 1.45
410 610
488 726
More Options
3/0 3/0
1 1
19 19
0.456 1.16
80 2.03
0.624 1.58
518 771
603 897
More Options
4/0 4/0
1 1
19 19
0.512 1.30
80 2.03
0.680 1.73
653 972
748 1113
More Options
250 250
1 1
37 37
0.558 1.42
95 2.41
0.742 1.88
771 1147
892 1327
More Options
350 350
1 1
37 37
0.661 1.68
95 2.41
0.861 2.19
1080 1607
1223 1820
More Options
500 500
1 1
37 37
0.789 2.00
95 2.41
0.966 2.45
1543 2296
1707 2540
More Options
750 750
1 1
61 61
0.968 2.46
110 2.79
1.171 2.97
2315 3445
2544 3786
Cond. Size (AWG/Kcmil) Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance @ 25C (ohms/1000') (ohms/km) AC Resistance @ 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Raceway Ampacity @ 75C (amps) Raceway Ampacity @ 90C (amps)
More Options
1/0 1/0
0 0
2.1 5.33
844 382.83
0.102 0.15
0.122 0.18
0.044 0.07
150 150
170 170
More Options
2/0 2/0
1 1
2.2 5.59
1064 482.62
0.081 0.12
0.097 0.14
0.043 0.06
175 175
195 195
More Options
3/0 3/0
1 1
2.4 6.10
1342 608.72
0.064 0.10
0.078 0.12
0.042 0.06
200 200
225 225
More Options
4/0 4/0
1 1
2.7 6.86
1692 767.48
0.051 0.08
0.062 0.09
0.041 0.06
230 230
260 260
More Options
250 250
1 1
2.9 7.37
2000 907.18
0.043 0.06
0.053 0.08
0.041 0.06
255 255
290 290
More Options
350 350
1 1
3.4 8.64
2800 1270.06
0.031 0.05
0.039 0.06
0.040 0.06
310 310
350 350
More Options
500 500
1 1
3.8 9.65
4000 1814.37
0.022 0.03
0.029 0.04
0.039 0.06
380 380
430 430
More Options
750 750
1 1
5.9 14.99
6000 2721.55
0.014 0.02
0.022 0.03
0.038 0.06
475 475
535 535

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 854 Service Entrance Cable
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • CT USE Sizes 1/0 AWG and Larger
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • VW-1 (Vertical-Wire) Flame Test
  • PR I/II Oil Resistant
  • -40ºC Rated

Construction

  1. Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation: Cross Linked Polyethylene (XLPE) Type RHH/RHW-2 USE-2 Silicone-Free

Resources

There are no downloadable resources for this product.