Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Sunlight and oil resistant.
Cond. Size (AWG/Kcmil) | 1 1 | |
Conductor Number | 1 1 | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.322 0.82 | inch cm |
Insulation Thickness (mils) (mm) | 55 1.40 | mils mm |
Jacket Thickness (mils) (mm) | 45 1.14 | mils mm |
Approx. OD (in) (cm) | 0.536 1.36 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 258 384 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 346 515 | lbs/1000' kgs/km |