SPEC45047 Southwire<sup>®</sup> Machine Flex<sup>®</sup> CU 600/1000V PVC-Nylon Insulation TPE Black Jacket. THHN

Type TC-ER Machine Tray Power Cable 600/1000 Volt Copper Conductors, Polyvinyl Chloride (PVC) with nylon layer Insulation Thermoplastic Elastomer Jacket, 90°C Dry 75°C Wet -40°C Cold Impact Identification Method 4

Download Category Specifications
PDF Excel Table

Application

Southwire’s Machine Flex<sup>®</sup> tray power cables 600/1000 Volt conform to NFPA 79 and are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial and where superior electrical properties are desired. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC® 336.10. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 130°C for emergency overload, and 150°C for short circuit conditions. For uses in Class I, II, Division 2 hazardous locations per NEC® Article 501 and 502. Southwire’s machine tray cable is ideal to power CNC machines, grinding, cutting, metal forming, buffing, bottling equipment, conveyors, processing & packaging equipment, assembly lines, control panels, food and beverage, oil sands, plant expansion, wind energy and data centers. Multiple approvals for multiple applications. Cable is rated for -40°C cold impact. Two conductor cables contain no green/yellow ground.

Specifications

Select a set of products below for more information:
Cond. Size (AWG/Kcmil) Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Color Insulation Thickness (mils) (mm) Diameter Over Insulation (in) (cm) Ground (No. x AWG) Diameter Over Armor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Aluminum Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km) DC Resistance @ 25C (ohms/1000') (ohms/km) AC Resistance @ 75C (ohms/1000') (ohms/km) Min. Bend Radius (in) (cm) Raceway Ampacity @ 75C (amps) Raceway Ampacity @ 90C (amps)
677323
8 8
4.0 4.0
168 168
0.153 0.39
30 0.76
65 1.65
0.700 1.78
210 313
375 558
0.861 1.28
2.8 7.11
40 40
44 44
677324
6 6
4.0 4.0
259 259
0.198 0.50
30 0.76
65 1.65
0.817 2.08
358 533
564 839
0.541 0.81
3.2 8.13
52 52
60 60
677325
4 4
4.0 4.0
420 420
0.235 0.60
40 1.02
80 2.03
0.969 2.46
532 792
832 1238
0.34 0.51
3.8 9.65
68 68
76 76
677326
2 2
4.0 4.0
651 651
0.302 0.77
40 1.02
100 2.54
1.196 3.04
849 1263
1267 1886
0.216 0.32
5.9 14.99
92 92
104 104

Standards & References

  • CAN/ULC-S139 UL Electrical Circuit Integrity System #44 (FHIT/7 44)
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 13 Power-Limited Circuit Cables
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 758 AWM Style 2587
  • UL 1277 TC-ER
  • UL 1690 Data Processing Cable (DP-1)
  • UL 2250 Instrumentation Tray Cable
  • UL 2277 Type WTTC
  • CSA C22.2 No. 210 Appliance wiring material products I/II A/B (Sizes 16 - 8AWG)
  • CSA C22.2 No.230 Tray Cables - Rated TC
  • CSA C22.2 No. 239 Control and instrumentation cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy

Construction

  1. Conductor: Class K, Flexible stranded bare annealed copper per ASTM B3, B172, and B174
  2. Insulation: Polyvinyl Chloride (PVC) with nylon layer THHN
  3. Ground: One Green Ground with Yellow Stripe THHN
  4. Jacket: Black Thermoplastic Elastomer TPE: Other jacket colors available upon request

Resources

There are no downloadable resources for this product.