SPEC45008 AL 600V XLPE Insulation RHH/RHW-2/USE-2. CT Rated - Sunlight Resistant - Silicone Free

Power Cable 600Volt Single Conductor Aluminum, Cross Linked Polyethylene (XLPE) insulation RHH/RHW-2/USE-2. CT Rated 1/0 and Larger - Sunlight Resistant - For Direct Burial - Silicone Free

Download Category Specifications
PDF Excel Table

Application

Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. CT Rated 1/0 and Larger - Sunlight Resistant - For Direct Burial - Silicone Free

Specifications

Select a set of products below for more information:
Cond. Size (AWG/Kcmil) Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Insulation (in) (cm) Ground (No. x AWG) Drain Wire Diameter Over Shield (in) (cm) Inner Jacket Thickness (mils) (mm) Diameter Over Armor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Aluminum Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
576142
1/0 1/0
1.0 1.0
10 10
0.336 0.85
80 2.03
0.504 1.28
99 147
165 246
575991
4/0 4/0
1.0 1.0
19 19
0.474 1.20
80 2.03
0.643 1.63
199 296
293 436
576787
250 250
1.0 1.0
35 35
0.520 1.32
95 2.41
0.720 1.83
235 350
357 531
576137
350 350
1.0 1.0
35 35
0.615 1.56
95 2.41
0.816 2.07
329 490
471 701
567324
500 500
1.0 1.0
35 35
0.735 1.87
95 2.41
0.936 2.38
471 701
630 938
576219
750 750
1.0 1.0
58 58
0.908 2.31
110 2.79
1.140 2.90
706 1051
936 1393
Cond. Size (AWG/Kcmil) Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance @ 25C (ohms/1000') (ohms/km) AC Resistance @ 75C (ohms/1000') (ohms/km) Capacitive Reactance (Mohms x 1000ft) (Mohms x km) Inductive Reactance (ohms/1000') (ohms/km) Shield Short Circuit Current 6 Cycles (amps) Raceway Ampacity @ 75C (amps) Raceway Ampacity @ 90C (amps)
576142
1/0 1/0
1.0 1.0
2.0 5.08
633 287.12
0.168 0.25
0.201 0.30
0.044 0.07
120 120
135 135
575991
4/0 4/0
1.0 1.0
2.5 6.35
1269 575.61
0.084 0.13
0.1 0.15
0.041 0.06
180 180
205 205
576787
250 250
1.0 1.0
2.8 7.11
1500 680.39
0.071 0.11
0.086 0.13
0.041 0.06
205 205
230 230
576137
350 350
1.0 1.0
3.2 8.13
2100 952.54
0.05 0.07
0.062 0.09
0.04 0.06
250 250
280 280
567324
500 500
1.0 1.0
3.7 9.40
3000 1360.78
0.035 0.05
0.044 0.07
0.039 0.06
310 310
350 350
576219
750 750
1.0 1.0
5.7 14.48
4500 2041.16
0.024 0.04
0.031 0.05
0.038 0.06
385 385
435 435

Standards & References

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.
  • VW-1 (Vertical-Wire) Flame Test

Construction

  1. Conductor: Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Insulation: Cross Linked Polyethylene (XLPE) Type RHH/RHW-2 USE-2

Resources

There are no downloadable resources for this product.