SPEC: 45441

TCU 600/1000V XLPE Insulation Shielded Signal Pair TPE Jacket. RHH/RHW-2 Variable Frequency Drive (VFD)

Type TC-ER Variable Frequency Drive Cable, 600 Volts or 1000 Volts , Tinned Copper Conductors, Cross Linked Insulation Type RHH/RHW-2 With Shielded Pair, Thermoplastic Elastomer Jacket, Rated 90°C Dry or Wet, -40°C Cold Impact, Identification Method 4. 1000 Volts Flexible Motor Supply. CSA CIC/TC FT4 Flame. Sunlight Resistant, Direct Burial, Silicone Free.

Download Category Specifications
PDF Excel Table

Application & Features

Applications and Features: Power supply cable for VFDs and motors, suitable for cable tray, conduit, raceways, (TC-ER) and machine tool wiring conforming to NFPA 79. Suitable for free air and direct burial. Its flexible design is ideal for use on operation processes in accordance with NEC® Articles 336, 501 and 502 including, but not limited to: fans, pumps, conveyors, compressors, elevators and lifts, extruders, crushers and presses, assembly lines, food and beverage, wind energy and data centers. Cable is rated for -40C Cold Bend and Impact. Multiple approvals for multiple applications. The additional shielded pair can be used for signal, temperature sensors or brake.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Drain Wire Diameter Over Shield (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
16 AWG 16 AWG
3 3
26 26
0.059 0.15
45 1.14
1x16 1x16
0.480 1.22
62 1.57
0.604 1.53
92 137
199 296
More Options
14 AWG 14 AWG
3 3
41 41
0.073 0.19
45 1.14
1x14 1x14
0.565 1.44
62 1.57
0.689 1.75
128 190
242 360
More Options
12 AWG 12 AWG
3 3
65 65
0.094 0.24
45 1.14
1x12 1x12
0.595 1.51
62 1.57
0.719 1.83
169 251
308 458
More Options
10 AWG 10 AWG
3 3
105 105
0.117 0.30
45 1.14
1x10 1x10
0.649 1.65
62 1.57
0.773 1.96
233 347
370 551
More Options
8 AWG 8 AWG
3 3
168 168
0.153 0.39
60 1.52
4x14 4x14
0.870 2.21
82 2.08
1.034 2.63
367 546
654 973
More Options
6 AWG 6 AWG
3 3
266 266
0.198 0.50
60 1.52
4x12 4x12
0.935 2.37
82 2.08
1.099 2.79
519 772
829 1234

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
16 AWG 16 AWG
3 3
7.2 18.29
61 27.67
4.487 6.68
5.406 8.05
0.065 0.10
0.033 0.05
- -
18 18
More Options
14 AWG 14 AWG
3 3
8.3 21.08
98 44.45
2.814 4.19
3.391 5.05
0.057 0.08
0.058 0.09
20 20
25 25
More Options
12 AWG 12 AWG
3 3
8.6 21.84
156 70.76
1.774 2.64
2.137 3.18
0.047 0.07
0.054 0.08
25 25
30 30
More Options
10 AWG 10 AWG
3 3
9.3 23.62
249 112.94
1.111 1.65
1.339 1.99
0.040 0.06
0.050 0.07
35 35
40 40
More Options
8 AWG 8 AWG
3 3
12.4 31.50
396 179.62
0.715 1.06
0.861 1.28
0.040 0.06
0.052 0.08
50 50
55 55
More Options
6 AWG 6 AWG
3 3
13.2 33.53
629 285.31
0.450 0.67
0.541 0.81
0.033 0.05
0.051 0.08
65 65
75 75

Standards & References

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material Style 20886
  • UL 1277 Type TC-ER Standard Power and Control Cables (1000V 14AWG and Larger)
  • UL 2277 Flexible Motor Supply & Type WTTC
  • CSA C22.2 No. 210 Appliance wiring material products I/II A/B (Sizes 16 - 8AWG)
  • CSA C22.2 No.230 Tray Cables - Rated TC
  • CSA C22.2 No. 239 Control and instrumentation cables
  • ICEA S-58-679 Control Cable Conductor Identification Method 4
  • Exceeds Ecolab PM-40-1 Material Resistance Test With 30-day Exposure, UL Verified V747862
  • CE/RoHS-2 – The CE Marking has been applied solely to express the conformance to the material restrictions identified in the RoHS-2 (2011/65/EU) Directive
  • NFPA 79 Electrical Standard for Industrial Machinery
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor: Class K, flexible stranded tinned annealed copper per ASTM B33, B172, and B174
  2. Insulation: Cross linked insulation (Type RHH/RHW-2 on 14 AWG and larger)
  3. Ground: One green ground with yellow stripe cross linked insulation (size equal to phase conductor)
  4. Drain Wire: Tinned copper drain wire
  5. Twisted Shielded Pair: 100% coverage aluminum/Mylar foil shield (color code: black, white)
  6. Overall Shielding: 100% coverage aluminum/Mylar/aluminum foil, overall 85% coverage tinned copper braid
  7. Jacket: Black Thermoplastic Elastomer (TPE) jacket

Resources

There are no downloadable resources for this product.