Power supply cable for VFDs and motors, suitable for cable tray, conduit, raceways, exposed run (TC-ER) and machine tool wiring conforming to NFPA 79 2018. Suitable for free air and direct burial. For use on operation processes including fans, pumps, conveyors, compressors, elevators & lifts, extruders, crushers and presses. Can be used in accordance with NEC®Articles 336, 501 and 502.
Cond. Size | 10 AWG 10 AWG | |
Conductor Number | 3.0 3.0 | |
Cond. Strands | 105 105 | |
Diameter Over Conductor (in) (cm) | 0.117 0.30 | inch cm |
Inner Layer Thickness (mils) (mm) | 45 1.14 | mils mm |
Drain Wire | 1x10 1x10 | |
Diameter Over Shield (in) (cm) | 0.574 1.46 | inch cm |
Outer Layer Thickness (mils) (mm) | 62 1.57 | mils mm |
Approx. OD (in) (cm) | 0.698 1.77 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 196 292 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 352 524 | lbs/1000' kgs/km |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.