Commonly installed from transformer to transformer or as underground cables exiting substations
Size | 2.5 2.5 | |
Wall Type | SCH40 SCH40 | |
Nom. OD (mils) (mm) | 2875 73.03 | mils mm |
Minimum Wall Thickness | 2.875 2.875 | |
Nominal Inside Diamater (mils) (mm) | 2 0.06 | mils mm |
Min. Bend Radius (in) (cm) | 32 81.28 | inch cm |
Maximum Pulling Tension | 3615 3615 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 755 1123 | lbs/1000' kgs/km |
Tape Type | 1250 1250 | |
Color | GRAY GRAY | |
Stripe Color | NONE NONE |