CU FRXLPE CPE-TS CONTROL CABLE

Control Cable 600 Volt Copper Conductors, Flame Retardant Cross Linked Polyethylene (FR-XLPE) Insulation Thermoset Chlorinated Polyethylene (CPE) Jacket, Control Cable Conductor Identification Method 1 Table 2. Silicone Free

Download Category Specifications
PDF Excel Table

Application

Southwire’s 600 Volt control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL rated constructions can be used in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Only UL rated constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
625934
2 2
14 AWG 14 AWG
7 7
30 0.76
357 9.07
70 104
625838
3 3
14 AWG 14 AWG
7 7
30 0.76
377 9.60
87 130
625833
4 4
14 AWG 14 AWG
7 7
30 0.76
420 10.69
113 169
625828
5 5
14 AWG 14 AWG
7 7
30 0.76
447 11.38
128 191
625824
7 7
14 AWG 14 AWG
7 7
30 0.76
486 12.36
168 249
625819
9 9
14 AWG 14 AWG
7 7
30 0.76
617 15.69
238 354
625815
12 12
14 AWG 14 AWG
7 7
30 0.76
692 17.58
303 452
625781
15 15
14 AWG 14 AWG
7 7
30 0.76
766 19.46
369 549
625807
19 19
14 AWG 14 AWG
7 7
30 0.76
776 19.71
432 643
607513
4 4
12 AWG 12 AWG
7 7
30 0.76
476 12.10
154 230
607521
9 9
12 AWG 12 AWG
7 7
30 0.76
679 17.27
325 483
622186
12 12
12 AWG 12 AWG
7 7
30 0.76
759 19.28
414 616
607514
15 15
12 AWG 12 AWG
7 7
30 0.76
869 22.08
528 786
622195
2 2
10 AWG 10 AWG
7 7
30 0.76
452 11.49
121 181
607512
4 4
10 AWG 10 AWG
7 7
30 0.76
562 14.27
228 339
662067
12 12
10 AWG 10 AWG
7 7
30 0.76
879 22.34
607 904

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Vertical Tray Flame Test (70,000 Btu/hr) and ICEA T-29-520 - (210,000 Btu/hr)
  • VW-1 (Vertical-Wire) Flame Test

Construction

  1. Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8
  2. Insulation:Flame Retardant Cross Linked Polyethylene (FR-XLPE), 30 Mils thick for all cable sizes
  3. Filler:Polypropylene filler on cables with 5 or less conductors
  4. Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
  5. Rip Chord:Rip chord for ease of jacket removal
  6. Overall Jacket:Thermoset Chlorinated Polyethylene (CPE) Jacket
  7. Color codes available upon request

Resources

There are no downloadable resources for this product.