Southwire’s 600 Volt SOLONONplus® Type XHHW-2 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial and aerially when supported by a messenger. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
Cond. Size | 12 AWG 12 AWG | |
Cond. Strands | 7 7 | |
Strand Class | B B | |
Conductor Number | 1.0 1.0 | |
Inner Layer Thickness (mils) (mm) | 30 0.76 | mils mm |
Jacket Color | GY GY | |
Approx. OD (in) (cm) | 0.151 0.38 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 27 40 | lbs/1000' kgs/km |
DC Resistance at 25C (ohms/1000') (ohms/km) | 1.662 2.47 | ohms/1000' ohms/km |
^ # 6AWG Stock Number 679070 is Tinned Copper Conductor